TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Automation Products >> Sensors and Transduc... >> Load Cells and Force...

Load Cells and Force Sensors


Image of Load Cells and Force Sensors

Image not available LC103B
High Accuracy, Stainless Steel, S-Beam Load Cells
View details »
 
Click for details on LC101 and LC111 Series LC101 and LC111 Series
S-Beam Load Cell - Stainless Steel Construction, High Accuracy, Economical Price
View details »
Click for details on LC201 LC201
Subminiature Tension & Compression Load Cell | 0.75" Diameter | 25 to 300 lb
View details »
 
Click for details on LC202 LC202
Miniature Universal Load Cell | 1" to 1.38" Diameter | 50 to 10,000 lb
View details »
Click for details on LC204 LC204
High Accuracy Miniature Universal Load Cells | 2" Diameter | 25 to 10,000 lb
View details »
 
Click for details on LC302 LC302
Miniature Compression Load Cell | 0.75" Diameter | 25 to 1,000 lb
View details »
Image not available LC412-IS Series
Intrinsically Safe Load Cells | Low Profile and Standard Models
View details »
 
Click for details on LC501 LC501
Beam Load Cell
View details »
Click for details on LC601 LC601
Low Range Constant Moment Beam Load Cells with 4-Direction Overload Stops
View details »
 
Click for details on LC703 LC703
Miniature Low Profile Tension Link Load Cells
0.75 to 1" Height

View details »
Click for details on LC8200 LC8200
Through-Hole Bolt Load Cells, 2.00 Inch O.D.
View details »
 
Click for details on LCFD LCFD
Subminiature Tension or Compression Load Cell | 0.75" to 1" Diameter | 1Kg to 1,000 lb
View details »
Click for details on LCFL Series LCFL Series
Load Cell, Miniature Tension or Compression Applications
View details »
 
Click for details on LCGB Series LCGB Series
Miniature Compression Load Cell with Through-Body Mounting Holes
View details »
Click for details on LCGD LCGD
Miniature Compression Load Cell | 25 to 50,000 lb
View details »
 
Click for details on LCKD LCKD
Subminiature Compression Load Cell | 1kg to 1,000 lb
View details »
Click for details on LCMHD Series LCMHD Series
Low Profile Tension and Compression Load Cells, Metric, ±2.5 kgF to ±10,000 kgF
View details »
 
Image not available LCP Load Pin Series
Load Pin Load Cell
View details »
Click for details on LCR Series Load Cell LCR Series Load Cell
S-Beam Load Cells, High Accuracy, Rugged for Industrial Applications
View details »
    



MMV | 6 | 020
AUTO-C05