TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Load Washers, Bolt L...

Load Washers, Bolt Load Cells and Through-Hole Load Cells


Image of Load Washers, Bolt Load Cells and Through-Hole Load Cells

Click for details on  Load Cell Product Finder Load Cell Product Finder
New Loadcells Product Finder - It's the easiest way to sort through our selection of load cells to find the right product for your application
View details »
 
Image not available CC1
Flintec CC1 Compression Load Cell with Hermetic Sealing
View details »
Click for details on LC8100/LC8125 Series LC8100/LC8125 Series
Through-Hole Bolt Load Cells
1.00" or 1.25" OD

View details »
 
Click for details on LC8150 LC8150
Through-Hole Bolt Load Cells
1.5 Inch O.D.

View details »
Click for details on LC8151 LC8151
Tall Through-Hole Bolt Load Cells, 1.50-3.00" Diameter
View details »
 
Click for details on LC8200 LC8200
Through-Hole Bolt Load Cells, 2.00 Inch O.D.
View details »
Click for details on LC8250 LC8250
Compact Through-Hole Bolt Load Cells, 2.50 Inch O.D.
View details »
 
Click for details on LC8300 LC8300
Through-Hole Bolt Load Cells, 3.00 inch O.D.
View details »
Click for details on LC8313, LC8400, LC8450 LC8313, LC8400, LC8450
Bolt Load Cells
Large I.D. 2.00-3.13 Inch

View details »
 
Click for details on LC901 LC901
Bolt Sensors with Mounting Washers
View details »
Click for details on LCM900 Series LCM900 Series
Bolt Sensors with Mounting Washers, Metric, 0-500 N to 0-25,000 Newtons
View details »
 
Click for details on LCMWD Series LCMWD Series
Load Washers, Metric, 0-50 kgF to 0-10,000 kgF
View details »
Click for details on LCWD LCWD
Load Washers, Measure Bolt Compression Forces
View details »
    



MMV | 6 | 020
PRESSURE-F12