TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Low Profile Load Cel...

Low Profile Load Cells


Image of Low Profile Load Cells

Image not available LC411_LCM411-USBH
 Discontinued - Low Profile Compression Load Cells with USB Output
View details »
 
Image not available LCHD-IS Series
Low Profile Load Cells | Intrinsically safe & stainless steel
View details »
Image not available LCM412-IS Series
Intrinsically Safe Low Profile Load Cells - Metric Models
View details »
 
Image not available LCMHD-IS Series
INTRINSICALLY SAFE LOW PROFILE LOAD CELLS - Metric Models
View details »
Click for details on LCHD LCHD
Low Profile "Pancake Style" Load Cell
View details »
 
Click for details on LSHD Series LSHD Series
Waterproof Low Profile Load Cells
Fully Submersible

View details »
Click for details on LC401 LC401
Low Profile Compression Load Cell
High Accuracy for Industrial Weighing Applications

View details »
 
Click for details on LC402 LC402
High Accuracy Low Profile Load Cell for Industrial Weighing Applications
View details »
Image not available LC412-IS Series
Intrinsically Safe Load Cells | Low Profile and Standard Models
View details »
 
Click for details on LC412-TP LC412-TP
Tension Plates for LC402/LC412 Series Load Cells
17-4 PH Stainless Steel

View details »
Click for details on LC414 Series LC414 Series
Base Mount Compression Load Cells
View details »
 
Click for details on LCM401 and LCM411 Series LCM401 and LCM411 Series
High Accuracy Low Profile Compression Load Cell, Metric, 0-10 kgF to 0-5,000 kgF, For Industrial Weighing Applications
View details »
Click for details on LCM402 and LCM412 Series LCM402 and LCM412 Series
Load Profile Load Cells
High Accuracy Metric Ranges For Industrial Weighing Applications

View details »
 
Click for details on LCMHD Series LCMHD Series
Low Profile Tension and Compression Load Cells, Metric, ±2.5 kgF to ±10,000 kgF
View details »



MMV | 6 | 020
PRESSURE-F19