TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Automation Products >> Relays and Industria... >> SCR's, SSR's, Contac...

SCR's, SSR's, Contactors and Power Controllers


Image of SCR's, SSR's, Contactors and Power Controllers

Image not available SSRL240 and SSRL660 Series
High Reliability Solid State Relays
View details »
 
Click for details on SSRDIN Series SSRDIN Series
DIN Rail Mount Solid State Relays
View details »
Click for details on C25 Series C25 Series
Definite Purpose Contactors
View details »
 
Click for details on CNI-CB120/240 Temperature - Process Controller CNI-CB120/240 Temperature - Process Controller
Microprocessor-based Controller Self container Temperature controller
View details »
Click for details on CNI-CB120SB Temperature - Process Controller CNI-CB120SB Temperature - Process Controller
Microprocessor-based Controller Self container Temperature controller
View details »
 
Click for details on MC1, MC2 & MC3 Series MC1, MC2 & MC3 Series
Magnetic Contactors for High Power Temperature Control
View details »
Click for details on OM-HFPU Series Front Panels for Meters & Controllers OM-HFPU Series Front Panels for Meters & Controllers
Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14"
View details »
 
Click for details on SBG22445A,SBG25872A,SBG25873A,SBG41705A SBG22445A,SBG25872A,SBG25873A,SBG41705A
Solid-State Relays for Intrinsic Safety
View details »
Click for details on SSR330 & SSR660 Series SSR330 & SSR660 Series
Solid State Relays for Vdc & Vac Input/ Vac Output
View details »
 
Click for details on SSR3PH Series SSR3PH Series
THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount
View details »
Click for details on SSRDC100V Series SSRDC100V Series
Solid State Relays for Vdc Input/ Vdc Output
View details »
 
Click for details on SSRDIN660 Series SSRDIN660 Series
SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount
View details »
Click for details on SSRINT660 Series SSRINT660 Series
INTELLIGENT SSR Vac Input / Vac Output. DIN Rail or Panel Mount
View details »
 
Click for details on SSRLDUAL240 Series SSRLDUAL240 Series
Dual Solid State Relays 25 and 40 Amp; Vdc Input/Vac Output
View details »
Click for details on XTCE and XTOB Series XTCE and XTOB Series
IEC Contactors and Overload Relays
View details »
 
Click for details on XTMC Series XTMC Series
Mini IEC Contactors and Overload Relays
View details »
Click for details on XTPB and XTPR Series XTPB and XTPR Series
Manual Motor Protectors
View details »
 
Click for details on XTRE Series XTRE Series
Control Relays
View details »
Click for details on CPP940 & CBC990 Series CPP940 & CBC990 Series
Compact Temperature Controllers for Lab Heaters
View details »
 
Click for details on PCM4 PCM4
Pulse Control Module - Discontinued
View details »
Click for details on HW3000 Series HW3000 Series
PVC Hook Up Wire, 300 V UL appliance wire
View details »
    



MMV | 6 | 020
AUTO-M01