TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Temperature Products >> Thermocouples >> Transition Joint The...

Transition Joint Thermocouple Probes


Image of Transition Joint Thermocouple Probes

Click for details on (*)TSS Series (*)TSS Series
Thermocouple Probe - Molded Transition Joint Probes with PFA Insulated Lead Wire
View details »
 
Click for details on Thermocouple Product Finder Thermocouple Product Finder
It's the easiest way to sort through our selection of thermocouples to find the right product for your application
View details »
Click for details on TJ36 Series TJ36 Series
Rugged Heavy Duty Transition Joint Thermocouple Probes
View details »
 
Image not available TJ-USB Series
USB Thermocouple Probe
View details »
Click for details on TJ36 and TJ48 Series with BX or SB TJ36 and TJ48 Series with BX or SB
Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector
View details »
 
Click for details on (*)MTSS  Series in Fine Diameter (*)MTSS Series in Fine Diameter
Fine Diameter Thermocouple (0.01 in. - 0.04 in.) Transition Junction TC Probes with Lead Wire
View details »
Click for details on (*)MTSS Series (*)MTSS Series
Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter) with High Temp Molded Construction
View details »
 
Click for details on (*)TSS and (*)TIN Series (*)TSS and (*)TIN Series
Thermocouple Assemblies (1/16" to 1/4" Diameter) with Molded Transition Junctions
View details »
Click for details on (*)TSS-HH Series (*)TSS-HH Series
General Purpose Thermocouple Probes With Miniature Plug Connector
View details »
 
Click for details on H(*)MT Series H(*)MT Series
HIGH Temperature Molded Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter)
View details »
Click for details on KMTXL and NMTXL KMTXL and NMTXL
Super OMEGACLAD™ XL Thermocouple Probes with Mini Transition - Super Accurate, Super Stable
View details »
 
Click for details on RAT-TJ Series RAT-TJ Series
Transition Joint Platinum Thermocouple Assemblies and Ceramic Protection Tube
View details »
Click for details on SLK/SLF Series SLK/SLF Series
Spring Loaded Fittings for 1/4" Diameter Probes
View details »
 
Click for details on TJ36 Series - Fine Diameters TJ36 Series - Fine Diameters
Fine Diameter (0.01 in. - 0.04 in.) Rugged Thermocouple Transition Joint Probes
View details »
Click for details on TJ36-BX Series TJ36-BX Series
Rugged Transition Joint Probe Rigid BX Armor Cable over Lead Wire with Std Size Male Connector
View details »
 
Click for details on TJ36-CC Series TJ36-CC Series
Rugged High Temp Transition Joint Thermocouple Probe - Braided Fiberglass-Insulated Lead Wire
View details »
Click for details on TJ36-SB Series TJ36-SB Series
Rugged Thermocouple Transition Joint Probe with Stainless Steel Braid over PFA Lead Wire and Miniature Male Connector/Cable Clamp
View details »
 
Click for details on TJ36-XCIB Series TJ36-XCIB Series
High Temperature Lead Wire (Inconel® 600 Braid over Nextel® Ceramic-Insulation) Rugged Thermocouple Transition Joint Probe
View details »
Click for details on TJ36-XSIB Series TJ36-XSIB Series
High Temperature Lead Wire (Inconel® 600 Braid over Silica Ceramic Insulation) Rugged Transition Joint Thermocouple Probes
View details »
 
Click for details on TJ36CAXL and TJ36NNXL TJ36CAXL and TJ36NNXL
Super OMEGACLAD® XL Heavy Duty Transition Junction Thermocouple Probes - Super Accurate, Super Stable at High Temperatures
View details »
Click for details on TJC36 Compact Series TJC36 Compact Series
Thermocouple Probes for Applications where Space is Limited
View details »
 
Click for details on TJFT72 TJFT72
Fine Tip TJ Probe - Tip has a 0.5 mm (0.020") diameter sensing mass
View details »
Click for details on BRLK and SSLK BRLK and SSLK
OMEGALOK® Compression Fittings
View details »
    



MMV | 6 | 020
TEMPERATURE-A07