TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
Home >> Electric Heaters >> Tubular Heaters >> Tubular Heaters

Tubular Heaters


Image of Tubular Heaters

Click for details on Tubular Heaters Tubular Heaters
Application Note
View details »
 
Click for details on Tubular Heaters Tubular Heaters
Factory Bending Guide
View details »
Image not available Tubular Heaters
Design and Application Guide
View details »
 
Click for details on Tubular Heaters Tubular Heaters
Terminal Options
View details »
Click for details on FSRM Series FSRM Series
High Temperature Modular Hopper Heaters  - Discontinued
View details »
 
Click for details on Heaters Product Finder Heaters Product Finder
Heaters Product Finder - It's the easiest way to sort through our selection of electric heaters to find the right product for your application
View details »
Click for details on STRC Series 8mm STRC Series 8mm
8mm (0.315") Diameter Round Heater with Sealed End and Single-End Termination  - Discontinued
View details »
 
Click for details on TRC and  TRCC Style TRC and TRCC Style
Copper Sheath, .475 Inch Diameter Round Cross-Section  - Discontinued
View details »
Click for details on TRI Style TRI Style
Tubular Heater Round Cross-Section, 30 Watts/Square Inch, 450 - 4750 Watts, Incoloy Sheath Diameters(inches): 0.475, 0.430, 0.375, 0.315, 0.260, 0.246  - Discontinued
View details »
 
Click for details on TRID and  TRIW Style TRID and TRIW Style
Round Cross-Section, 40 Watts/Square Inch, 1000 - 7500 Watts, Incoloy Sheath, Diameters(inches): 0.475, 0.430, 0.375, 0.315, 0.260, 0.246  - Discontinued
View details »
Click for details on TRS and TRSCD Style TRS and TRSCD Style
Tubular Heater Round Cross Section, 0.475 Inch Diameter, 750°F Max Sheath Temperature, 300 - 3000 Watts  - Discontinued
View details »
 
Click for details on TRSC Style TRSC Style
Round Cross-Section, 20 Watts/Square Inch,0.475 Inch (12.07 mm)Diameter, 300 - 3000 Watts
View details »
Click for details on TRSS Style TRSS Style
Round Cross-Section, 0.475 Inch Diameter, 304 Stainless Steel Sheath, 1 kW To 7.5 kW, 50 Watts/Square Inch  - Discontinued
View details »
 
Click for details on TS Style TS Style
1/2 Inch(12.7mm) Diameter Heart Cross-Section  - Discontinued
View details »
Click for details on TSSM Style TSSM Style
Tubular Heater 0.200(5.08mm) Diameter Round Cross-Section  - Discontinued
View details »
 
Click for details on URPT Style URPT Style
3/8 Inch(9.5mm) Diameter Heart Cross-Section  - Discontinued
View details »
Click for details on UTU UTU
3/8 Inch(0.95 cm) Diameter Heart Cross-Section  - Discontinued
View details »
 
Click for details on TRSSH and TRSSN Style TRSSH and TRSSN Style
Round Cross-Section, 0.475 Inch Diameter , 304 or 316 Stainless Steel Sheath, 1 kW TO 5 kW  - Discontinued
View details »
Click for details on ATS and ATU Series ATS and ATU Series
Tubular Heaters with Flat Cross-Sections
View details »
 
Click for details on LMS Series LMS Series
Tubular Heaters, 3/8 Inch(9.5mm) Diameter Heart Cross-Section  - Discontinued
View details »
Click for details on RTU Series RTU Series
3/8" Diameter Heart Cross-Section Tubular Heater  - Discontinued
View details »
 
Click for details on STRI and STRS STRI and STRS
0.315" (0.8 cm) and 0.475" (1.2 cm) Diameter Round Cross-section Single-End Terminal Tubular Heaters  - Discontinued
View details »
Click for details on STRS Series STRS Series
0.315 Inch (0.8 cm) Diameter Round Cross-Section Single-End Terminal
View details »
 
Click for details on TI Series TI Series
1/2(12.7mm) Diameter Heart Cross-Section
View details »
Image not available SSRL240 and SSRL660 Series
High Reliability Solid State Relays
View details »
    



MMV | 6 | 020
HEATERS-E01